IESNA:LM-63-2002
[TEST]P1055776
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H560D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]618
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
528 523.1 520.4 516.5 510.5 502.3 493.5 483.7 471.6 459
445.3 430 414.1 397.1 380.1 362.1 344 325.4 305.1 285.9
266.2 246.5 227.3 207.6 187.9 168.2 147.9 127.1 107.4 87.6
69 50.9 34.5 19.2 6.6 0 0
528 530.2 525.3 518.7 508.9 495.7 480.9 464.5 445.9 425.6
403.7 380.7 356.6 331.4 305.1 278.8 253.1 226.2 199.9 174.7
149.5 125.4 100.8 79.4 58.6 40.5 24.6 17 12.1 7.7
4.4 1.6 0.5 0 0 0 0
528 524.2 515.4 502.3 483.7 462.9 437.1 409.2 377.4 344
308.4 273.3 238.8 204.3 172 140.8 111.2 84.4 59.7 39.4
21.4 15.3 12.1 9.3 6.6 4.4 2.7 1.6 1.1 0.5
0.5 0.5 0.5 0.5 0 0 0
528 523.7 511.6 492.4 467.2 437.1 402.6 364.3 322.6 279.9
238.3 198.3 159.9 124.9 92.6 64.1 40.5 20.3 14.8 12.1
8.8 6.6 4.4 2.7 1.6 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
528 524.2 513.8 492.4 463.4 430 391.6 348.4 303.5 258.5
215.8 173.6 135.3 101.9 70.1 44.4 22.5 15.3 12.1 9.3
6.6 4.4 2.7 1.6 1.1 0.5 0.5 0.5 0.5 0
0.5 0 0 0 0 0 0
